- Configurable as Network Bridge Filter or Repeater
- Enables larger networks by segmenting long cable runs
- Single control of multiple iCANnet™ networks
- Enabls networks to grow beyond 500m (1640 ft) of cabling
- Allows larger multi story applications to be installed & commissioned
- CE compliant with all relevant standards
- Designed and manufactured to ISO9001:2015 standards
WaveLinx
ILX-BN2-D-NA
Specifications
Product Description
Brand Name | Wavelinx |
Family | WaveLinx Wired DIN Rail Network Bridge (BN2-D-NA) |
Description | WaveLinx Wired XS Panel assemby with Network Bridge. |
Product Details
Lamp Type | N/A |
UPC | 080083283330 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 5.0 |
Case Quantity | 10 |
Pallet Quantity | 120 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |