- Multi-scene selection, raise/lower, off for an area
- Suitable for standard single or multi-gang NEMA wall box
- Line voltage (120-277VAC) for simple new and retrofit installations
- Clean, elegant and simple control
- Configurable through software - no physical adjustments
WaveLinx
WWL3-W
Specifications
Product Description
Brand Name | Wavelinx |
Family | LITE Line Voltage Wallstation (WWL-Series) |
Description | WaveLinx Lite Wallstation, 3 Button, White. |
Product Details
Lamp Type | N/A |
UPC | 080083283170 |
Amperage Rating | N/A |
Mounting | Wall Switch |
Voltage Rating | 120/277 VAC |
Product Weight | 0.34 |
Case Quantity | 50 |
Pallet Quantity | 1350 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |