- Perfect for parking garage / deck applications
- Models suitable for high (up to 40ft) & low (up to 15ft) applications
- Out of the box functionality (dusk to dawn control, unoccupied to 50%)
- Passive Infra-Red (PIR) motion sensor with coverage up to 5000 sq-ft
- Integrated photocell for closed loop daylight harvesting
- Software configurable networks up to 50 devices with mobile app
- Tool-less twist lock connection via 4-pin Zhaga Book 18 / ANSI C136.58
- Operates on a wireless mesh network based on (Bluetooth® 4.2)
- IP66 rating for outdoor site and indoor environments
Your internet browser isn't supported.
WaveLinx
LITE Wireless Outdoor Fixture High / Low Mount Sensor (WLS2 / WLS4)
Simple. Secure. Scalable.
The LITE Wireless Outdoor Fixture High / Low Mount Sensor (WLS2 / WLS4) offers passive infrared (PIR) occupancy and a photocell for daylight sensing for installation heights up to 40 feet. The sensor operates on Bluetooth® 4.2 mesh network and offer simple tool-less integration into WaveLinx outdoor light fixtures equipped with the 4-pin Zhaga Book 18 compliant socket. The mobile application allows you to map the sensor to any area or control zone, select occupancy or vacancy, occupied and unoccupied light levels and set the hold time.
Ideal for these spaces:
Wireless for Single Spaces
Eliminate low voltage wiring with wireless connected luminaires and control devices for single rooms, areas or parking spaces.
Learn MoreQuick Spec
Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.
Learn More