- Components for indoor ambient, outdoor and industrial luminaire types
- Convert standard 0-10V luminaires to WaveLinx
- Bulk-packing for shipments to factories
WaveLinx
OEM-WAA
Specifications
Product Description
Brand Name | Wavelinx |
Family | PRO Integrated Components |
Description | WaveLinx Ambient Integrated Sensor, 8-15ft (2.4-4.6m) |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083253401 |
Amperage Rating | N/A |
Mounting | Fixture Mounted |
Voltage Rating | N/A |
Product Weight | 0.079 |
Case Quantity | 100 |
Pallet Quantity | 3200 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | Yes |