- Components for indoor ambient, outdoor and industrial luminaire types
- Convert standard 0-10V luminaires to WaveLinx
- Bulk-packing for shipments to factories
WaveLinx
OEM-BK18-SOCKET
Specifications
Product Description
Brand Name | Wavelinx |
Family | PRO Integrated Components |
Description | 4-pin book-18 socket Zhaga compliant |
Product Details
Lamp Type | N/A |
UPC | 080083253418 |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | N/A |
Product Weight | 0.05 |
Case Quantity | 1 |
Pallet Quantity | 17500 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |