- PoE touchscreen can be installed virtually anywhere
- Customizable graphics
- Password protection capabilities
- Portrait or landscape mounting and layouts
- Area, Scene, Zone level control with buttons and/or sliders
- Save scene capabilities with password protection
- Color picker for white tuning or DMX color changing
WaveLinx
WaveLinx Wired TSE Touchscreens (TSE55-B / TSE80-B)
Overview
The WaveLinx Wired TSE Touchscreens (TSE55-B / TSE80-B) provide an elegant and customizable user control to any WaveLinx Wired controlled space. The LCD capacitive 5.5” or 8” screens provides virtually limitless flexibility of system configuration and control. The user interface can be personalized using the Touchscreen Designer software to suit the needs of the user. Background images can be quickly applied using the browse function and virtual buttons positioned at any point with a simple ‘drag & drop’ action.