- Multi-protocol and lighting control systems support
- Web-based Programming Interface
- Integrated BACnet Explorer
- Integrated BACnet Broadcast Management Device (BBMD)
- Diagnostics LEDs
WaveLinx
FPA-W44-1757
Specifications
Product Description
Brand Name | Controls |
Family | WaveLinx Wired BMS Pro 2 BACnet Gateway (FPA-W44-1757) |
Description | BMS Pro 2 BACnet Gateway |
Product Details
Lamp Type | LED |
UPC | 080083199846 |
Amperage Rating | 125mA |
Mounting | N/A |
Voltage Rating | N/A |
Wattage | 3W |
Product Weight | 2.0 |
Case Quantity | 1 |
Pallet Quantity | 40 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | Yes |