- Wireless control without the need, look, cost of an integrated sensor
- Reduce contractor time/cost with NO 0-10V wiring required!
- Easy code compliance in areas with complicated HVAC layouts
- Ships fully installed with no actions needed by the EC on site
- Simplify installation—no control wiring between fixtures
- Clean aesthetics without the integrated sensor
WaveLinx
WaveLinx Wireless Fixture
Overview
WaveLinx Wireless fixtures provide all the features that are needed with the ability to scale and evolve on your timeline. Available with select fixtures, it’s a cost-efficient way to lay the foundation for an intelligent building infrastructure. Available with Metalux's energy-efficient LED fixtures with built-in features that can save up to 40% in energy costs, helping you quickly recoup your investment.