- High mounting applications up to 40ft
Specifications
Product Description
Brand Name | Wavelinx |
Family | PRO Outdoor Fixture High / Low Mount Sensor (SWPD*) |
Description | WaveLinx PRO Outdoor Fixture - High Mount Sensor, White, 15 - 40ft (4.5 - 12.2m). |
Product Details
Lamp Type | N/A |
UPC | 080083190522 |
Amperage Rating | N/A |
Mounting | Surface Mount |
Voltage Rating | N/A |
Product Weight | 0.4 |
Case Quantity | 20 |
Pallet Quantity | 720 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |