Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

WaveLinx

PRO Outdoor Fixture High / Low Mount Sensor (SWPD*)

  • High mounting applications up to 40ft
  • Low mounting applications up to 15ft
  • Out of the box: On at dusk, off at dawn, occ. to 100%, vacant to 50%
  • Passive Infra-Red (PIR) motion sensor with coverage up to 5000sf
  • Integrated photocell for closed loop daylight harvesting
  • Software configurable settings with WaveLinx Mobile application
  • Simple tool-less twist lock connection via 4-pin Zhaga Book 18 socket
  • IP66 rating for warehouse and manufacturing environments
  • Energy calculations available through Trellix
PRO Outdoor Fixture High / Low Mount Sensor (SWPD*)

PRO Outdoor Fixture High / Low Mount Sensor (SWPD*)

Overview

The PRO Outdoor Fixture High / Low Mount Sensor (SWPD*) offers passive infrared (PIR) occupancy with a photocell for closed loop daylight sensing. The sensors are IP66 rated for outdoor site and indoor environments with installation heights up to 40 feet and coverage up to 5000 square feet. Easy tool-less fixture connection (Zhaga Book 18 socket) with out of the box controls functionality. Available color options: white, black and bronze.

Resources

Stock Catalog Number (6)

Want to purchase this product?

Interested in email updates?

Need more information?