Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

WaveLinx

PRO Industrial Fixture Mount High / Low Bay Sensor (WPS*)

  • High bay mounting applications up to 40ft
  • Low bay mounting applications up to 15ft
  • Out of the box: Occ.-100%, vacant-10%, daylighting disabled
  • Passive Infra-Red (PIR) motion sensor with coverage up to 5000sf
  • Integrated photocell for closed loop daylight harvesting
  • Software configurable settings with WaveLinx Mobile application
  • Simple tool-less twist lock connection via 4-pin Zhaga Book 18 socket
  • IP66 rating for warehouse and manufacturing environments
  • Energy calculations available through Trellix
PRO Industrial Fixture Mount High / Low Bay Sensor (WPS*)

PRO Industrial Fixture Mount High / Low Bay Sensor (WPS*)

Overview

The WaveLinx PRO Industrial Fixture Mount High / Low Bay Sensors (SWPD*) offer passive infrared (PIR) occupancy with a photocell for closed loop daylight sensing. The sensors are IP66 rated for warehouse, manufacturing and industrial spaces with installation heights up to 40 feet and coverage up to 2500 square feet. Easy tool-less fixture connection (Zhaga Book 18 socket) with out of the box controls functionality.

Resources

Stock Catalog Number (2)

Want to purchase this product?

Interested in email updates?

Need more information?