Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

WaveLinx

WaveLinx Area Hub (WAH-C-POE-ID)

  • Connects up to 8 WaveLinx CAT local areas to WAC
  • Converts proprietary network signal to ethernet signal
  • PoE powered
  • Auto assigned IP address when connected with DHCP server
  • Plenum Rated
  • LED indicator lights to assess the network connection status
WaveLinx Area Hub (WAH-C-POE-ID)

WaveLinx Area Hub (WAH-C-POE-ID)

Overview

The WaveLinx Area Hub is an IP-to-CAT bridge connecting CAT devices to the WaveLinx Area Controller. The device is an integral component of the communication backbone in the topology of a connected space. The Area Hub has 8 RJ45 ports into which areas of daisy-chained WaveLinx CAT devices can connect. The device acts as a router, allowing data exchange between the CAT devices and the WaveLinx Area Controller.

Wired for Single Spaces

Wired for Single Spaces

Simply connect the WaveLinx CAT5e-based lighting control devices together to control the lights in a single room or area.

Learn More

Resources

Want to purchase this product?

Interested in email updates?

Need more information?