- Simple and Intuitive Andriod or Apple iOS interface for basic system setup and configuration
- Over-the-air firmware upgrade through a secured connection
- No gateways, servers or cloud connectivity required for accessing WaveLinx CAT network
WaveLinx
CAT Mobile App
Overview
The WaveLinx CAT Mobile Application is the essential tool allowing users to customize their installations. The mobile app allows users to select up to 40 devices in an area, place devices into any one of 16 control zones, specify up to 6 occupancy sets, and define lighting scenes. The app connection to the cloud portal offers a secure method to transfer site access from the installer to the project owner.
Wired for Single Spaces
Simply connect the WaveLinx CAT5e-based lighting control devices together to control the lights in a single room or area.
Learn More