Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

WaveLinx

PRO Tilemount Sensor Kit Without Control Module (WTE)

  • External plenum rated power source for multiple sensor connectivity (up to 16 sensors)
  • Multiple pre-terminated plenum rated cable options available
  • Mounting heights of 8 to 15ft (2.4 to 4.5m)
  • Provides passive infrared (PIR) motion coverage up to 500 sq ft (46m2)
  • Sensor installs into 1/2 - 3/4” (12 - 19mm) ceilings or octagonal junction boxes
  • Hardware capable of Real Time Location Services (RTLS) - Trellix Locate license required
PRO Tilemount Sensor Kit Without Control Module (WTE)

PRO Tilemount Sensor Kit Without Control Module (WTE)

Overview

The WaveLinx PRO Tilemount Sensor Kit Without Control Module (WTE) provides motion sensing, daylight dimming and real-time location data. The external plenum rated power supply, WLX-PS-SENSOR, can be used to power the WaveLinx Wireless Tilemount Sensor Kit and the low voltage power supply can power up to 16 sensors. Multiple pre-terminated plenum-rated cable options are also available to simplify the wiring.

Resources

Stock Catalog Number (4)

Want to purchase this product?

Interested in email updates?

Need more information?