- Augment the sensor offering by offering an interface for all low voltage Greengate occupany sensors
- 2 X RJ45 ports used to communicate with other CAT devices over the CAT communications bus.
- Draws power from CAT communications bus to simplify wiring
- Provides power to the occupancy sensor hence eliminating the need for a separate power supply
- Plenum Rated
- Remotely upgradeable firmware
WaveLinx
SIM-C-V
Specifications
Product Description
Brand Name | Wavelinx |
Family | CAT Sensor Interface Module (SIM-C-V) |
Description | SIM-C Sensor Interface Module |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083272655 |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | N/A |
Product Weight | 0.287 |
Case Quantity | 20 |
Pallet Quantity | 900 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |