- On/Off, Raise/Lower and Scene Presets with 5 button dimming
- Draws power from CAT communications bus to simplify wiring
- Clean and elegant with a custom button engraving option to enhance occupant experience
- Button actions are configurable through the WaveLinx app
- Remotely upgradeable firmware
WaveLinx
WST-C-5D
Specifications
Product Description
Brand Name | Wavelinx |
Family | CAT Wallstation (WST-C) |
Description | WaveLinx CAT Wallstation, 5 Button Dimming. |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083272495 |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | N/A |
Product Weight | 0.34 |
Case Quantity | 50 |
Pallet Quantity | 800 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |