Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

WaveLinx

CAT Occupancy Ceiling Sensor (OCS-C-*)

  • Passive Infrared and Acoustic sensing technologies working together to detect motion up to 12 ft mounting height
  • 600, 1200, and 2000 sq ft coverage
  • Built-in photocell to dim or turn off the lights based on daylight coming into the space
  • LED Status Indicator for simple troubleshooting
  • Draws power from CAT communications bus to simplify wiring
  • Adjustable settings (e.g. occupancy time delays, photocell set-points) via WaveLinx software apps
  • Remotely upgradeable firmware
CAT Occupancy Ceiling Sensor (OCS-C-*)

CAT Occupancy Ceiling Sensor (OCS-C-*)

Overview

The WaveLinx CAT Occupancy Ceiling Sensor (OCS-C-*) with dual technology combines passive infrared (PIR) technology and advanced audio detection, to monitor occupancy in a space. The PIR technology detects the presence of people by sensing changes in heat, while the acoustic feature listens for sounds, such as talking or movement, to determine if an area is still occupied even if no motion is detected directly. The CAT occupancy ceiling sensor is the market's thinnest commercial occupancy ceiling sensor, with 0.6"" of visible height once mounted in finished ceilings (e.g., ceiling tiles, sheetrock, plaster). It is ideal for spaces where designers are looking at reducing ceiling acne. This sensor also works as a daylight sensor that detects the level of natural light in the space and adjusts indoor lighting accordingly to maintain a desired brightness level. The sensor then transmits the appropriate commands to the associated dimming and switching devices via the CAT communication bus to turn the lights on or off automatically to meet and exceed the local energy code. The CAT Occupancy Ceiling Sensor is equipped with two RJ 45 connectors to connect the unit to CAT communication bus and other CAT devices over standard CAT5 cables. The device is also powered by the CT communication bus.

Dual Tech Ceiling Sensor

Dual Tech Ceiling Sensor

The Dual Tech ceiling sensor combines acoustic and passive infrared technologies to provide accurate and reliable motion detection in various indoor environments.

PIR Ceiling Sensor: Smarter Detection

PIR Ceiling Sensor: Smarter Detection

Experience advanced motion detection capabilities with our PIR ceiling sensor, designed to provide reliable and efficient monitoring in any space.

Revolutionary Acoustic Ceiling Sensor

Revolutionary Acoustic Ceiling Sensor

Discover occupancy detection performance with our cutting-edge acoustic ceiling sensor, offering precise monitoring and analysis for various environments.

Wired for Single Spaces

Wired for Single Spaces

Simply connect the WaveLinx CAT5e-based lighting control devices together to control the lights in a single room or area.

Learn More

Resources

Stock Catalog Number (5)

Want to purchase this product?

Interested in email updates?

Need more information?