- 20A rated relay
- 0-10v dimming control
- Plenum-rated design with easy junction box mounting
- Universal voltage input (120, 277 and 347 VAC)
- Suitable for plug load control
WaveLinx
LITE Switchpack (RSP-L-010-347)
Load Control and 0-10v Dimming Control
The WaveLinx LITE Switchpack (RSP-L-010-347) is a lighting control device designed to control (on/off/dim) commercial and industrial lights as well as receptacles. The powerpack consists of a 120-347VAC 20A relay and a continuous 0-10V dimming control. The Switchpack integrates into the LITE system by forming a mesh networking while communicating with other LITE devices using Bluetooth protocol.
Ideal for these spaces:
Wireless for Single Spaces
Eliminate low voltage wiring with wireless connected luminaires and control devices for single rooms, areas or parking spaces.
Learn MoreQuick Spec
Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.
Learn More