- Easy installation and flexibility
- Multi-scene selection: Scene Raise/Lower, toggle On/Off
- Surface mounted with no need for wall opening or boxes
- Standard AAA battery life expectancy up to 10 years
- Clean, elegant, and simple way to control lighting on your project
- Settings programmable through software, no physical adjustments needed
WaveLinx
PRO Battery-Powered Wallstation (WB-Series)
Overview
The PRO Battery-Powered Wallstation (WB-Series) is a multi-scene, single area dimming wallstation which provides customized light level for each area. The wallstation is available in four hardware configurations with multiple engraving options including generic SCENE versions. The wallstation is easily programmed though the WaveLinx mobile application.