- Control (on/off/dim) commercial and industrial fixtures using 20A Relay and a 0-10V dimming output
- Plenum-rated design with easy junction box mounting
- Fails safe to 100% if communications are lost
- Easy programming using WaveLinx Mobile App and Core Lighting App
- Suitable for plug load control
WaveLinx
RSP-P-010-347
Specifications
Product Description
Brand Name | Wavelinx |
Family | PRO Universal Voltage Dimming Switchpack (RSP-P-010-347) |
Description | Wireless Universal Voltage Dimming Switchpack 20 amp. |
Product Details
Lamp Type | N/A |
UPC | 080083289905 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | 120/277/347V |
Product Weight | 0.615 |
Case Quantity | 10 |
Pallet Quantity | 270 |
Country of Origin | PL |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |