A set of standard and open interfaces allowing developers and system integrators to leverage the data gathered by the CORE platform to create brilliant customer experiences.
The most comprehensive digital lighting control system on the market
Using APIs, BACnet objects and OpenADR methods, systems can get valuable data from the CORE platform such as spatial organization, energy usage, light level, space usage, asset information, asset location and more.
Featured CORE Exchange Products

BACnet Control/IP Interface
CORE BACnet Control Interface enables the integration between the Wavelinx systems with any BACnet compatible Building Automation System (BAS).

Public REST APIs
CORE Public API provides a secure programming interface that enables third party platforms to take control of WaveLinx’s connected devices and incorporate them into desired customer experiences.

OpenADR
CORE OpenADR interface allows WaveLinx users to take advantage of the incentives offered by utility companies by participating to on-going Demand Response (DR) programs. The CORE OpenADR interface is able to automatically retrieve live power demand information from the utility company and automatically activate load shed profiles according to pre-configured user settings.

Shades
Utilize the WaveLinx Wireless wallstations/keypads to control the shades controlled by Mecho Shades’ MechoNet based controllers (IQ/shades). Users can raise, lower, stop shades as well as automatically set the shades to a preset level.
Our Markets and Applications
CORE Exchange contributes to smart building technology and is an ideal solution for both small to large indoor commercial project needs where customers want to take advantage of the data gathered from their spaces. It is perfect for large commercial buildings, healthcare facilities, K-12 schools, colleges/universities, industrial buildings and large indoor governmental/public spaces.