- Up to 8 miles long range connectivity to base station
- Revenue grade metering within less than 0.5% accuracy
- Self-commissioning automatically connects to optimized base station
- Integrated GPS tracks fixture locations within the Central Management System (CMS), while tilt sensing automatically alerts to fallen or displaced poles.
Trellix Infrastructure
Ultra Narrow Band (UNB) Network Lighting Control Telecell, Powered by Telensa
Overview
Take smart lighting to the next level with the UNB Network Lighting Control Telecell, the world’s most deployed wireless controller, proudly powered by Telensa. With over 2 million nodes installed globally and more than a decade of proven performance, this compact powerhouse is no larger than a standard photocell and is available for every luminaire type, including decorative fixtures. Engineered for reliability and scalability, the Telecell provides robust control and monitoring capabilities across expansive networks.