- UL924 listed for wet location, NYC and Chicago Compliant
- Long life LED source with rotatable optics
- 29 feet to 50 feet of emergency egress coverage
- 0 C to 40 C or - 20 C to 55 C temperature range
- Available in Bronze, Black, White or Silver die cast aluminum housing
- Self-diagnostics eliminate NFPA required manual testing
- 5 year product, 7 year pro rated battery warranty
- Multi voltage input 120/240/277 VAC
- Mullion-mount option
Sure-Lites
SELDWA
Overview
The Sure-Lites SELDWA series is UL924 wet location code compliant, die cast aluminum, architectural grade, wet location and City of Chicago approved Emergency Light. Featuring an aesthetically pleasing look, it eliminates traditional unsightly emergency light trauma. The SELDWA is also perfect for indoor applications where an architectural appearance is desired. Key features include maintenance free LED’s with 100 lumen output (superior to a 9 watt incandescent source) or a 300 lumen output (superior to any 12 watt incandescent source), proprietary rotatable accuLED optics, a maintenance free nickel cadmium battery as well as self-diagnostics that reduce the labor associated with NFPA required testing. The SELDWA is available with temperature ratings of -20 °C to 55 °C or 0 °C to 40 °C. Additionally the SELDWA’s easy hang feature reduces installation time and cost. It is available with a silver, white, black or bronze finish.