- LED source for exit and emergency heads
Specifications
Product Description
Brand Name | Sure-Lites |
Family | APC Combo with Square Heads |
Description | LED Combo Unit, Red, Sq Heads |
Product Details
Lamp Type | LED |
UPC | 080083824885 |
Amperage Rating | 0.04A/0.02A |
Exit / Emergency Material | Thermoplastic |
Mounting | Ceiling/Wall Mount |
Voltage Rating | 120-277V |
Wattage | 3.8W |
Product Weight | 3.9 |
Case Quantity | 6 |
Pallet Quantity | 72 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |