- Customized appearance with field paintable aesthetic cover
Specifications
Product Description
Brand Name | Sure-Lites |
Family | SELA Emergency Light |
Description | SELAM, 29 feet of coverage, Self-Diagnostic |
Product Details
Lamp Type | N/A |
UPC | 080083876624 |
Amperage Rating | 0.07A |
Exit / Emergency Material | Sheet Metal |
Mounting | Surface/Suspended |
Voltage Rating | 120V |
Wattage | 0.6W |
Product Weight | 1.4 |
Case Quantity | 24 |
Pallet Quantity | 768 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |