- Customized appearance with field paintable aesthetic cover
Specifications
Product Description
Brand Name | Sure-Lites |
Family | SELA Emergency Light |
Description | SELA Emergency Light, c cover,style 3, black finish |
Product Details
Lamp Type | LED |
UPC | 080083807307 |
Amperage Rating | 0.07A at 277V |
Exit / Emergency Material | Sheet Metal |
Mounting | Wall Mount |
Voltage Rating | 120/277 VAC |
Wattage | 0.7W |
Product Weight | 1.412 |
Case Quantity | 12 |
Pallet Quantity | 432 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |