- Customized appearance with field paintable aesthetic cover
Specifications
Product Description
Brand Name | Sure-Lites |
Family | SELA Emergency Light |
Description | SELA Emergency Light, 120V/277V, 29ft, Self-Diagnostic, Black |
Product Details
Lamp Type | LED |
UPC | 080083807192 |
Amperage Rating | 0.07A |
Mounting | Ceiling/Wall Mount |
Voltage Rating | 120-277V |
Wattage | 0.6W/0.7W |
Product Weight | 2.33 |
Case Quantity | 6 |
Pallet Quantity | 144 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |