- Provides emergency lighting for a mininum of 90 minutes
- UL 924 damp location listed
- Up to 17 feet of emergency egress coverage
- Compact, high impact thermoplastic housing: 5-1/4" x 4-3/4"
- 3.6V, 0.78W DC long lasting LED heads
- Dual voltage input 120/277 VAC, 60 Hz
- Universal J-box mounting pattern, three conduit entry points
- Operating temperature range of 10°C to 40°C
Sure-Lites
APELMINI
Overview
The APELMINI is an UL 924 listed emergency light with a minimum of 90 minutes of run time and 17 feet of emergency egress coverage in a compact 5-1/4" by 4-3/4" housing. Key features include LED heads, a no maintenance nickel cadmium battery and a five year fixture warranty. The LED heads are fully adjustable to maximize design flexibility while the compact form factor optimizes aesthetics. The universal j-box mounting pattern and snap fit housing construction significantly reduce installation time. Three conduit entry points offer multiple connection options for easier installation.