- LED source with up to 50 feet of egress coverage
Specifications
Product Description
Brand Name | Sure-Lites |
Family | LPXC Series |
Description | LED polycarbonate Combo Light, 25 feet coverage, 3W, Black, self diagnostics |
Product Details
Lamp Type | LED |
UPC | 080083771172 |
Amperage Rating | .012 (at 277V) |
Exit / Emergency Material | Polycarbonate |
Mounting | Ceiling/Wall Mount |
Voltage Rating | 120-277V |
Wattage | 2.2W/3.2W |
Product Weight | 4.05 |
Case Quantity | 6 |
Pallet Quantity | 120 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |