- LED source with up to 50 feet of egress coverage
- Nickel cadmium battery
- Ships with both red and green LED lamping
- Polycarbonate housing available in white or black
- Self-diagnostic option
- Remote capacity options
- EZ key external battery disconnect
- UL924/NEC/OSHA
- 5-year product warranty; 7-year prorated battery warranty
Sure-Lites
LPXC25
Specifications
Product Description
Brand Name | Sure-Lites |
Family | LPXC Series |
Description | LED Combo, White Housing, Universal Face, Red Letters, Remote Capacity |
Product Details
Lamp Type | LED |
UPC | 080083770922 |
Amperage Rating | .012 (at 277V) |
Exit / Emergency Material | Polycarbonate |
Mounting | Surface Mount |
Voltage Rating | 120/277V |
Wattage | 3.2 W at 277 V |
Product Weight | 4.05 |
Case Quantity | 6 |
Pallet Quantity | 120 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |