- LED source with up to 60 feet of egress coverage
- Nickel cadmium battery
- Corrosion resistant fiberglass housing
- Remote capacity
- Self-diagnostics standard
- Wet location rated for 0°C to 40°C
- NEMA 4X/IP66
- UL924/NEC/OSHA/NSF
- 5-year product warranty, 7-year prorated battery warranty
Sure-Lites
SELIN25 / SELIN50 / SELIN60
Overview
The Sure-Lites SELIN industrial series is a UL 924 code compliant emergency light designed to reduce total egress system cost and maintenance as well as ensure reliability in an industrial or wet location environment. It is designed to run for a minimum of 90 minutes during a power outage. Key features include a long life LED source with egress coverage up to 60 feet, a nickel cadmium battery and self-diagnostics which automates the NFPA required testing. The fixture is NEMA 4X, IP66, Title 20 compliant and has a chemically resistant fiberglass housing. This series offers remote capability from 4 watts to 10 watts and is compatible with the SureLites SRP/SRM remote series.