- LED source with up to 60 feet of egress coverage
Specifications
Product Description
Brand Name | Sure-Lites |
Family | SELMREC |
Description | Recessed Emergency Light, 60 FT, 4W Remote capacity, Self-Diagnostic |
Product Details
Lamp Type | LED |
UPC | 080083800469 |
Amperage Rating | 0.25A/0.21A |
Exit / Emergency Material | Sheet Metal |
Mounting | Ceiling/Wall Mount |
Voltage Rating | 120-277V |
Wattage | 1.7W/1.6W |
Product Weight | 5.6 |
Case Quantity | 4 |
Pallet Quantity | 48 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |