Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Sure-Lites

SELMREC

  • LED source with up to 60 feet of egress coverage
  • Nickel cadmium battery
  • Recessed metal housing with metal heads, available in white or black
  • Remote capacity standard
  • Self-diagnostics standard
  • City of Chicago Compliant
  • New York City Compliant
  • UL924/NEC/OSHA
  • 5-year product warranty, 7-year prorated battery warranty
SELMREC

SELMREC

Overview

The Sure-Lites SELMREC series is a UL 924 code compliant emergency light designed to reduce egress system cost and maintenance as well as improve reliability. It is designed to run for a minimum of 90 minutes during a power outage. The recessed mounting creates an architectural appearance and is minimally disruptive to the interior space. Key features include long life LED source with egress coverage up to 60 feet, adjustable metal heads, a nickel cadmium battery as well as a stylish metal housing. The self-diagnostic capability automatically performs NFPA required testing to reduce maintenance labor. This series is City of Chicago and New York City compliant. This series offers remote capability from 4 watts to 10 watts and is compatible with the Sure-Lites SRP/SRM remote series.

Resources

Stock Catalog Number (2)

Want to purchase this product?

Interested in email updates?

Need more information?