Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Sure-Lites

SELM80SD

  • Emergency egress coverage up to a market leading 80 feet
SELM80SD

SELM80SD

Resources

Specifications

Product Description

Brand Name Sure-Lites
Family SELM
Description Triple Head LED Emergency Light, 80 ft coverage, WHite

Product Details

Lamp Type LED
UPC 080083835539
Amperage Rating .21 at 277V
Exit / Emergency Material Metal
Mounting Wall Mount
Voltage Rating 120/277V
Wattage 1.6 W
Product Weight 5.0
Case Quantity 8
Pallet Quantity 144
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?