- Emergency egress coverage up to a market leading 80 feet
Specifications
Product Description
Brand Name | Sure-Lites |
Family | SELM |
Description | LED EM,white metal housing, NiCad battery,25ft |
Product Details
Lamp Type | LED |
UPC | 080083786329 |
Amperage Rating | 0.8A |
Exit / Emergency Material | Sheet Metal |
Mounting | Wall Mount |
Voltage Rating | 120-277V |
Wattage | 5.1W |
Product Weight | 6.1 |
Case Quantity | 6 |
Pallet Quantity | 108 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |