Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Sure-Lites

INVW-S Outdoor-Rated Single Phase PS

  • Single phase output from 3 kVA/kW to 8 kVA/kW
  • UL listed for wet location; 4°C to 40°C (40°F to 100°F)
  • Input 120 or 277 VAC, with one phase and two wires
  • For use with LED, HID, incandescent or halogen technology
  • Self-diagnostics and seismic rating are standard
  • Generator compatibility
  • PWM/IGBT technology with microprocessor control
  • User-programmable with password protection
  • BACnet (MS/TP) or (IP) feature optional
  • MODbus (TCP/IP) or (RTU) feature optional
INVW-S Outdoor-Rated Single Phase PS

INVW-S Outdoor-Rated Single Phase PS

Overview

The Sure-Lites INVW-S Single Phase inverter series is an outdoor-rated power system. Should utility power fail, the Sure-Lites INVW-S Single Phase inverter takes over and provides output power to the critical load. Its sealed lead calcium batteries will power emergency lighting circuits for 90 minutes (UL 924). Other voltages are available; please contact your Cooper Lighting Solutions representative.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?