Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Sure-Lites

INV-I-S Single Phase Series

  • Input 120 or 277 VAC, with one phase and two wires
  • Custom voltages available
  • Electronic and magnetic ballast compatibility
  • Generator compatibility
  • Forced air cooling during emergency operation, no filters required
  • 90-minute run time standard
  • User-programmable with password protection
  • BACnet (MS/TP) or (IP) feature optional
  • Space-saving, single cabinet design
  • MODbus (TCP/IP) or (RTU) feature optional
  • 98% efficient PWM/IGBT technology with microprocessor control
INV-I-S Single Phase Series

INV-I-S Single Phase Series

Overview

The Sure-Lites INV-I-S Single Phase inverter is an interruptible, PWM inverter type utilizing IGBT technology with 50ms transfer time. Should utility power fail, the Sure-Lites INV-I-S Single Phase inverter takes over and provides output power to the critical load. Its sealed lead calcium batteries will power emergency lighting circuits for 90 minutes (UL 924). Other run times and voltages are available; please contact your Cooper Lighting Solutions representative.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?