- Code compliant emergency fixture for wet location/outdoor use
- LED adjustable head, 300 lumen output per head
- No maintenance sealed Nickel Cadmium battery
- 60 feet of emergency egress coverage
- -30°C to 50°C temperature range
- 5-year product, 7-year pro-rated battery warranty
- Universal voltage input 120-277 VAC, UL924 wet location listed
Sure-Lites
SELDW60SD
Specifications
Product Description
Brand Name | Sure-Lites |
Family | SELD |
Description | Emergency Lighting LED, Die Cast housing, Wet Location, 58 feet coverage, Silver color, Self Self-Diagnostic. |
Product Details
Lamp Type | LED |
UPC | 080083764303 |
Amperage Rating | 0.05A at 120V |
Exit / Emergency Material | Die Cast Aluminum |
Mounting | Ceiling/Wall Mount |
Voltage Rating | 120-277V |
Wattage | 5W |
Product Weight | 1.208 |
Case Quantity | 2 |
Pallet Quantity | 80 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |