Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Resources

Specifications

Product Description

Brand Name Sure-Lites
Family LPXW Series
Description Outdoor Exit LED, AC only, Single Face, Green letter, Silver color finish

Product Details

Lamp Type LED
UPC 080083781706
Amperage Rating 0.025A/0.011A
Exit / Emergency Material Polycarbonate
Mounting Ceiling/Wall Mount
Voltage Rating 120 / 277V
Wattage 2.7W
Product Weight 2.045
Case Quantity 6
Pallet Quantity 144
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?