- Code complaint wet location exit
- UV stabilized polycarbonate housing
- AC only or 90 minute nickel cadmium battery back-up
- Self-diagnostics standard for battery back-up
- Red or green exit letters
- White, grey or black housing
- UL924 wet location, (-20°C) to 50°C temperature range
- 120V / 277V
- 5-year warranty
Sure-Lites
LPXW Series
Overview
The LPXW series provides a UL924 compliant solution for outdoor exit requirements. The fixture is wet location listed with a temperature rating of (- 20°C to 50°C ). The UV stabilized polycarbonate housing is available in white, grey or black with red or green Exit letters. Labor savings self-diagnostics that perform required monthly and yearly testing are standard for the self-powered exits.