- Code compliant emergency fixture for wet location/outdoor use
- Long life LED source with rotatable optics
- No maintenance sealed Nickel Cadmium battery
- 25 feet to 29 feet of emergency egress coverage
- 0°C to 40°C temperature range
- Bronze, Black, White or Silver thermoplastic housing
- Eagle Eye self diagnostic option eliminates manual testing
- 5-year product, 7-year pro-rated battery warranty
- Multi-voltage input 120/240/277 VAC; UL924 wet location listed
Sure-Lites
SELW25WH
Specifications
Product Description
Brand Name | Sure-Lites |
Family | SELW |
Description | LED outdoor emergency light - 25 feet of coverage - white |
Product Details
Lamp Type | LED Lamps, Self Powered |
UPC | 080083764051 |
Amperage Rating | .1 |
Mounting | Surface/Pendant/Wall Mount |
Voltage Rating | 120-277V |
Wattage | 1.4 W |
Product Weight | 1.6 |
Case Quantity | 28 |
Pallet Quantity | 168 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |