- LED source
- Two fully adjustable 300 lumen heads
- Long life nickel cadmium battery
- 20 gauge sheet metal housing
- Minimum of 90 minutes run time
- City of Chicago Compliant
- UL924 compliant
- 5-year fixture warranty
Sure-Lites
XR6C-LED
Specifications
Product Description
Brand Name | Sure-Lites |
Family | XR6C-LED Series |
Description | Steel, (2) 300 lumen LED heads, White |
Product Details
Lamp Type | LED |
UPC | 080083753215 |
Amperage Rating | .25A/.21A |
Exit / Emergency Material | Steel |
Mounting | Surface Mount |
Range of Motion | N/A |
Voltage Rating | 120-277V |
Wattage | 1.7 W |
Product Weight | 5.0 |
Case Quantity | 8 |
Pallet Quantity | 144 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |