- SRP: Flame and impact-resistant thermoplastic
Specifications
Product Description
Brand Name | Sure-Lites |
Family | SRP / SRM / SRPA Series |
Description | Sure-Lites remote,Polycarbonate,LED ARCH REMOTE,WET,29 FT,bronze finish |
Product Details
Lamp Type | LED |
UPC | 080083780013 |
Amperage Rating | N/A |
Mounting | Ceiling/Wall Mount |
Voltage Rating | 4.8 V |
Wattage | 3.5W |
Product Weight | 1.6 |
Case Quantity | 28 |
Pallet Quantity | 336 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |