- SRP: Flame and impact-resistant thermoplastic
- SRM: corrosion resistant 22 gauge die formed spun aluminum
- Available in white, grey and black finishes
- Lamp heads adjust 80° from vertical with 358 degree rotation
- 90 lumen, 200 lumen and 285 lumen LED options
- 4.8 V through 12 V input voltage
- -30°C to 60°C temperature rating
- Up to 60 feet of coverage
- 5-year limited warranty
Sure-Lites
SRP50DGY
Specifications
Product Description
Brand Name | Sure-Lites |
Family | SRP / SRM / SRPA Series |
Description | Plastic remote, two head, 50 feet coverage, gray |
Product Details
Lamp Type | LED |
UPC | 080083733880 |
Amperage Rating | 1A |
Mounting | Surface Mount |
Voltage Rating | 4.8 V thru 12 V |
Wattage | 5W |
Product Weight | 1.7 |
Case Quantity | 6 |
Pallet Quantity | 270 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |