Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Sure-Lites

SRP13GY

  • SRP: Flame and impact-resistant thermoplastic
  • SRM: corrosion resistant 22 gauge die formed spun aluminum
  • Available in white, grey and black finishes
  • Lamp heads adjust 80° from vertical with 358 degree rotation
  • 90 lumen, 200 lumen and 285 lumen LED options
  • 4.8 V through 12 V input voltage
  • -30°C to 60°C temperature rating
  • Up to 60 feet of coverage
  • 5-year limited warranty
SRP13GY

SRP13GY

Resources

Specifications

Product Description

Brand Name Sure-Lites
Family SRP / SRM / SRPA Series
Description Plastic remote, one head, 13 feet coverage, gray

Product Details

Lamp Type LED
UPC 080083733705
Amperage Rating 0.25A
Mounting Surface Mount
Voltage Rating 4.8 V thru 12 V
Wattage 1.25W
Product Weight 1.7
Case Quantity 24
Pallet Quantity 288
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?