- Emergency egress coverage of 25 feet to 60 feet
- Total system coverage of 193 feet with remote capable versions
- Long life LED source with adjustable optics
- Sealed Nickel Cadmium battery
- Patented EZ hang and EZ Key features facilitate installation
- Multi-voltage input 120/240/277 VAC
- Injection-molded, color-stable, high-impact thermoplastic housing
- Labor savings self-diagnostics
- 5-year warranty product warranty; 7-year prorated battery warranty
Sure-Lites
SEL25R16SD
Specifications
Product Description
Brand Name | Sure-Lites |
Family | SEL25 / SEL50 / SEL60 |
Description | LED outdoor emergency light - 25 feet of coverage - White - 16W Remote - SD |
Product Details
Lamp Type | LED |
UPC | 080083787074 |
Amperage Rating | 0.8A |
Exit / Emergency Material | Polycarbonate |
Mounting | Wall Mount |
Voltage Rating | 120-277V |
Wattage | 5.1W |
Product Weight | 2.2 |
Case Quantity | 6 |
Pallet Quantity | 270 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |