- UL 924 classified for field installation
- Guaranteed performance with Cooper Lighting Solutions LED lighting fixtures
- 7 and 14-watt options provide 600-1800 lumen output in emergency mode
- Universal voltage input from 120V through 277V
- Automatic output voltage sensor compatible with wide range of fixtures
- Conduit and test button included, satisfy all wiring configurations
- Laser test option enables simplified monthly testing
- Not for use in sealed and gasketed fixtures
- 5-year warranty
Sure-Lites
EBPLED14W
Specifications
Product Description
Brand Name | Sure-Lites |
Family | EBPLED7 and EBPLED14 - Emergency Battery Pack LED |
Description | LED Battery Pack, 14 watts. |
Product Details
Lamp Type | LED (Not Included) |
UPC | 080083732272 |
Amperage Rating | N/A |
Mounting | Accessory |
Range of Motion | N/A |
Voltage Rating | 120/277V |
Wattage | 14 W |
Product Weight | 4.2 |
Case Quantity | 6 |
Pallet Quantity | 252 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |