- UL 924 classified for field installation
- Guaranteed performance with Cooper Lighting Solutions LED lighting fixtures
- 7 and 14-watt options provide 600-1800 lumen output in emergency mode
- Universal voltage input from 120V through 277V
- Automatic output voltage sensor compatible with wide range of fixtures
- Conduit and test button included, satisfy all wiring configurations
- Laser test option enables simplified monthly testing
- Not for use in sealed and gasketed fixtures
- 5-year warranty
Sure-Lites
EBPLED7 and EBPLED14 - Emergency Battery Pack LED
Overview
When AC power fails, the Sure-Lites Emergency Battery Pack LED (EBP) automatically switches to emergency mode. The EBP maintains illumination of an LED fixture for a minimum of 90 minutes. The product line is UL924 classified for field retrofit installation and has guaranteed compatibility with Cooper Lighting Solutions LED fixtures with accessible LED drivers. The constant power feature ensures consistent light output of the fixture for 90 minutes. The EZ Key and laser test features simplify maintenance and installation. These products are not for use with sealed and gasketed fixtures.