- Dual voltage input 120/277 VAC
- EZ key external battery disconnect
- Eagle Eye Self-diagnostic system option
- All aluminum housing
- LED sign illumination
- Hangar bars included for recessed applications
- Field installed chevron directional indicators included
Sure-Lites
EUX72R
Specifications
Product Description
Brand Name | Sure-Lites |
Family | EUX Series |
Description | Self-powered LED, double face, Red Exit color, brushed aluminum housing. |
Product Details
Lamp Type | LED |
UPC | 080083853472 |
Amperage Rating | 0.08A at 277V |
Mounting | Surface or Recessed |
Voltage Rating | 120-277V |
Wattage | 1.1W |
Product Weight | 4.79 |
Case Quantity | 4 |
Pallet Quantity | 96 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |