- Dual voltage input 120/277 VAC
Specifications
Product Description
Brand Name | Sure-Lites |
Family | EUX Series |
Description | Edge-Lit Exit AC only, Universal Face, Red Letters, Brushed Aluminum Housing120-277V |
Product Details
Lamp Type | LED |
UPC | 080083708987 |
Amperage Rating | 0.08A |
Exit / Emergency Material | Aluminum |
Mounting | Surface or Recessed |
Voltage Rating | 120-277V |
Wattage | 0.9W/1.1W |
Product Weight | 4.79 |
Case Quantity | 4 |
Pallet Quantity | 96 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |